ReCon Extended Coverage: Protection Plan I (EPA ‘13)Available on ISB6.7, ISL9, ISX12, and ISX15 ReCon EPA 2013 engines in the United States and Canada.
Protection to ensure against major repair costs, no matter where your business takes you. ReCon Protection Plan I includes:
- Internal components, major engine systems, and major components
- Registered parts and labor
- Covers all these components including mounting hardware and gaskets:
- Cylinder head assembly
- Cylinder block assembly
- Rocker lever assembly
- ECM
- Piston, rings, and liners
- Lube oil cooler assembly
- Front gear cover
- Oil pan
- Connecting rod assembly
- Lube Pump assembly
- Camshaft and bushings
- Cam follower assemblies
- Crank shaft assemblies
- EGR cooler, valve and mixer
- Fuel Injectors (excluding aftertreatment injector)
- Turbo
- Water pump
- Fuel pump
- Air Compressor
- Select engine sensors
ReCon Protection Plan I Coverage & Pricing – EPA ‘13
ReCon ISX12 & ISX15 - EPA ’13 (0-475HP)
| Years | Miles | Kilometers |
|---|
| 3 | 300,000 | 482,803 |
| 4 | 400,000 | 643,738 |
| 5 | 500,000 | 804,672 |
| Program ID: PR1 |
| MATRIX: 30016 |
ReCon ISX15 - EPA ‘13 (over 475HP)
| Years | Miles | Kilometers |
|---|
| 3 | 300,000 | 482,803 |
| 4 | 400,000 | 643,738 |
| 5 | 500,000 | 804,672 |
| Program ID: PR1 |
| MATRIX: 30020 |
ReCon Protection Plan I Coverage & Pricing – EPA ‘13
ISB6.7 & ISL9,ReCon ISB6.7 - EPA ‘13
| Years | Miles | Kilometers |
|---|
| 3 | 100,000 | 160,934 |
| 4 | 200,000 | 321,869 |
| 5 | 250,000 | 402,336 |
| Program ID: PR1 |
| MATRIX: 30011 |
ReCon ISL9 - EPA ‘13
| Years | Miles | Kilometers |
|---|
| 3 | 100,000 | 160,934 |
| 4 | 200,000 | 321,869 |
| 5 | 250,000 | 402,336 |
| Program ID: PR1 |
| MATRIX: 30011 |
Coverage purchased must be documented on a Cummins Extended Coverage Certificate. The certificate must be signed and dated by the customer.
For complete coverage details see legal description (Bulletin 3381438)
Questions on Circuit Site Coverage Content or Certificate Registration contact:
Regional Factory Representative or
Local Cummins Distributor