Language Map:

english
M11 Overview

KEY FEATURES.

RELIABILITY/DURABILITY:

  • Camshaft lobes/cam follower rollers: micro-finished for longer life
  • Cylinder head: advanced metallurgy delivers durability, and a new design optimizes swirl combustion for fuel efficiency and emissions
  • Cylinder liner: patented mid-stop design minimizes oil consumption and increases durability
  • Piston: articulated design featuring forged steel crown and aluminum skirt allows for higher top ring position, optimizing fuel efficiency
  • Valve-injector train: cast iron rocker supports for improved durability and simplified compression brake installation

FUEL ECONOMY:

  • Maximum fuel efficiency is delivered where most of the driving gets done
  • CELECT" Plus: full-authority electronic fuel system optimizes injection timing and metering for outstanding fuel efficiency. Includes a host of performance features that can be tailored to the customer's specifications
  • Air intake system: charge air cooling, utilized to lower intake manifold temperatures, improves fuel efficiency and reduces emissions levels

PERFORMANCE:

  • Maximum horsepower and greater torque are provided at lower rpm where most of the driving gets done
  • Holset HX55 turbocharger: provides improved efficiency for better fuel economy, improved reliability and durability, and maximum performance

SERVICEABILITY:

  • Coolant filter adjacent to oil filter
  • Combination full-flow and bypass Fleetguard® oil filter improves filtration and minimizes oil filter replacement and disposal costs

OPTIONS INCLUDE:

  • Uprateability: The M11 Plus may be uprated to higher output levels for maximum engine resale value. Ease of uprate offers rating flexibility to deal with changing business conditions
  • Rear Engine Power Take-Off (REPTO) is available

For additional information, see: M11 Plus Brochure, Bulletin 3605922

M11 ESP PLUS ENGINES.

ESP Plus knows when drivers need big power and delivers!

Drivers asked that it react even faster, and now ESP Plus does. When the drivers need the kind of big power to get up a steep hill, ESP Plus delivers in a hurry.

ESP Plus will:

  • Reduce shifting significantly
  • Eliminate throttling up rpm and then dropping a gear to make a grade
  • End the need to "kamikaze" down a hill to be able to climb the next one

© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.