Language Map:

english
SMART TORQUE/TOP2 RATINGS AND TRANSMISSIONS

Engine Rating

Base Torque Gears 1-8

Torque in Gears 9&10

Gov'n Speed

Required Transmission

1999 CPL

1999

FR

N14-500E+ ST2*

Top 2 Version

1650

1850

2100

Meritor MO-16F10C-M18
Eaton FRO-17210C
Other 1850 lb-ft Transmissions
RTLO-17610B-T2

2592

10282

N14-460E+ ST2*

Top 2 Version

1650

1850

2100

Meritor MO-16F10C-M18
Eaton FRO-17210C
Other 1850 lb-ft Transmissions
RTLO-17610B-T2

2592

10280

N14-460E+ ST2*

1650

1850

1800

Meritor MO-16F10C-M18
Eaton FRO-17210C
Other 1850 lb-ft Transmissions

2592

10265

N14-435E+ ST2*

Top 2 Versions

1450

1650

1800

Meritor M-14F10A-M16
Meritor MO-14F10A-M16
Meritor MO-14F10C-M16
Eaton RTX-15710B
Eaton FR-15210
Eaton FRO-15210C
Other 1650 lb-ft Transmissions
RTLO-15610B-T2
RTL-15710B-T2

2591

10253

N14-400E+ ST2*

Top 2 Versions

1450

1650

1800

Meritor M-14F10A-M16
Meritor MO-14F10A-M16
Meritor MO-14F10C-M16
Eaton RTX-15710B
Eaton FR-15210
Eaton FRO-15210C
Other 1650 lb-ft Transmissions
RTLO-15610B-T2
RTL-15710B-T2

2591

10252

Eaton Top2 with

SmartTorque

           

N14-500E+ ST1**

1650

1750

2100

Eaton RTLO-16610B-T2

2592

10281

N14-460E+ ST1**

1650

1750

2100

Eaton RTLO-16610B-T2

2592

10279

N14-435E+ ST1**

1450

1550

1800

Eaton RTLO-14610B-T2
Eaton RTL-14710B-T2

2592

10289

N14-370E+ ST1**

1450

1550

1800

Eaton RTLO-14610B-T2
Eaton RTL-14710B-T2

2590

10277

Eaton Top2 w/o Smart Torque

           

N14-370ESP+

1450/1550

n/a

1800

Eaton RTLO-15610B-T2
Eaton RTL-15710B-T2

2591

10250

*To use a transmission not listed against this engine rating, make sure the transmission is rated for the engine torque output in gears 9 and 10.

**CELECT Plus SmartTorque One engines are compatible only with Eaton Super10 Top2 transmissions.


© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.