Language Map:

english
N14 Plus Overview

N14 PLUS ENGINES.

330-525 HP

KEY FEATURES.

Reliability/Durability:

  • Based on the performance of over 150,000 N14 engines already out on the road, this engine is setting the standard in durability
  • An outstanding reputation for long life-to-overhaul, teamed with easy uprating capability to higher horsepower, adds up to maximum resale value

FUEL ECONOMY:

  • CELECT Plus has an advanced electronic control module (ECM) that provides enhanced customer features, improved engine controls, including automotive-style cruise control
  • Higher fuel efficiency. With more advanced electronic engine controls and hardware improvements, N14 Plus engines deliver more miles per gallon

PERFORMANCE:

  • Increased starting torque delivers more "lift" the instant the clutch is let out
  • Added power means improved high-speed performance even when heavily loaded
  • Available as an option, ESP Plus gives drivers a burst of power when climbing a steep grade. Reduces shifting significantly
  • At any speed, step on the throttle and the N14 Plus immediately answers

© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.