Language Map:

english
Technical Specifications
Advertised Horsepower280 - 500 bhp 
Peak Torque

1150 - 1550lb-ft

 
Governed Speed2100 
Clutch Engagement Torque700 lb-ft 
Number of Cylinders6 
Bore and Stroke4.9 x 5.8 inches  (125 x 147 mm)
Engine Displacement661 cubic inches(10.8 L)
Oil System Capacity10.3 U.S.. gallons(39 L)
Operating Cycles4 
Weight (Dry)2181 lbs(989 kg)

© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.