Language Map:

english
Legacy Engine Braking

ISM
N14 PLUS
M11 PLUS
ISL

  • Product of 3 decades of experience, effort and technology development by Cummins and Jacobs.
  • Enables service brakes to last 5 times longer, saving you money.
  • Extends tire life through reduced wheel hopping, flat spotting and tire burning caused by wheel lockup.
  • Proven technology with over 100 billion miles logged.
  • Added safety with controlled downhill driving and improved emergency braking ability.
  • Available as original equipment or retrofit.
  • 2-year/250,000-mile (402,336 km) limited factory warranty, 3-year/300,000-mile (482,803 km) retrofit limited factory warranty.
  • Serviced at over 4,500 Cummins locations.
  •   Flyer, Bulletin 3606037

C BRAKE SPECIFICATIONS

OVERALL DIMENSIONS
BASIC ENGINE BRAKE

N14 PLUS
-----------------------------------------------
Height          3 in     (76.2 mm)
-----------------------------------------------
Length          13.8 in   (350.6 mm)
-----------------------------------------------
Width           8.5 in    (215.9 mm)
-----------------------------------------------
Added Engine Height    3 in     (76.2 mm)
-----------------------------------------------
Weight*          99 lb    (44.9 kg)
-----------------------------------------------
*For 3 brakes installed.

ISM
M11 PLUS
-----------------------------------------------
Height          3.5 in    (88.9 mm)
-----------------------------------------------
Length          17.7 in   (449.6 mm)
-----------------------------------------------
Width           7.1 in    (180.4 mm)
-----------------------------------------------
Added Engine Height    2.6 in    (66.0 mm)
-----------------------------------------------
Weight*         79 lb    (35.8 kg)
-----------------------------------------------
*For 2 brakes installed.


ISL

-----------------------------------------------
Height          3.9 in    (100.0 mm)
-----------------------------------------------
Length          32.1 in*   (816.4 mm)
-----------------------------------------------
Width           6.8 in    (173.8 mm)
-----------------------------------------------
Added Engine Height    2.75 in   (70.0 mm)
-----------------------------------------------
Weight**         56 lb    (25.4 kg)
-----------------------------------------------
*  Overall length of 2 brakes
** For 2 brakes installed.

PERFORMANCE DATA
N14 PLUS
-----------------------------------------------
           bhp @ Engine rpm*
         ----------------------------------------------
            1300  1500  1700  1900  2100
           -----------------------------------------------
N14-525E+    137   189  253   349   463
----------------------------------------------
N14-500E+    137   189   253   349   463
           -----------------------------------------------
N14-460E+    137   189   253   349   463
           -----------------------------------------------
N14-435E+    137   189   253   349   463
           -----------------------------------------------
N14-435 ESP+  137   189   253   349   463
           -----------------------------------------------
N14-400E+    137   189   253   349   463
           -----------------------------------------------
N14-370 ESP+  137   189   253   349   463
           -----------------------------------------------
N14-370E+    121   171   238   334   462
           -----------------------------------------------
N14-350E+    121   171   238   334   462
           -----------------------------------------------
N14-330E+    121   171   238   334   462
           -----------------------------------------------
N14-330 ESP+  121   171   238   334   462
           ----------------------------------------------
*Corrected in accordance with
SAE J1621-8/94 draft.
ISM
          -----------------------------------------------
           bhp @ Engine rpm*
           -----------------------------------------------
            1300  1500  1700  1900  2100
           -----------------------------------------------
ISM 425     131   177   245   313   367
           -----------------------------------------------
ISM 400     125   165   230   295   350
           -----------------------------------------------
ISM 380 ST1   131   177   245   313   367
           -----------------------------------------------
ISM 370     125   165   230   295   350
           -----------------------------------------------
ISM 370 ESP   125   165   230   295   350
           -----------------------------------------------
ISM 350     125   165   230   295   350
           -----------------------------------------------
ISM 350 ESP   125   165   230   295   350
           -----------------------------------------------
ISM 330     125   165   230   295   350
           -----------------------------------------------
ISM 330 ESP   125   165   230   295   350
           -----------------------------------------------
ISM 310     125   165   230   295   350
           -----------------------------------------------
ISM 280     125   165   230   295   350
           -----------------------------------------------
*Corrected in accordance with
SAEJ1621-8/94 draft.

M11 PLUS
           -----------------------------------------------
           bhp @ Engine rpm*
           -----------------------------------------------
            1300  1500  1700  1900  2100
           -----------------------------------------------
M11-400E+    125   165   230   295   350
           ----------------------------------------------
M11-370E+    125   165   230   295   350
           -----------------------------------------------
M11-350E+    125   165   230   295   350
           -----------------------------------------------
M11-350 ESP+  125   165   230   295   350
           -----------------------------------------------
M11-330E+    125   165   230   295   350
           -----------------------------------------------
M11-330 ESP+  125   165   230   295   350
           -----------------------------------------------
M11-310E+    125   165   230   295   350
            -----------------------------------------------
M11-280E+    125   165   230   295   350
            -----------------------------------------------
*Corrected in accordance with
SAE J1621-8/94 draft.

ISL
    ---------------------------------------------
       bhp @ Engine rpm*
    ---------------------------------------------
      1300  1500  1700  1900  2100
     ---------------------------------------------
ISL 310    85   105   135   175   225
     ---------------------------------------------
ISL 330    85   105   135   175   225
     ---------------------------------------------
*Corrected in accordance with
SAE J1621-8/94 draft.


© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.