Language Map:

english
ICON - Idle Control System

 

This system for Cummins electronic engines is designed to control excessive engine idling while keeping drivers comfortable.  It is compatible with both pre-'07 and existing Heavy Duty engines.

Features:
  • Engine temperature monitoring maintains engine temperature to reduce vehicle start-up time
  • Battery voltage monitoring reduces towing charges for discharged batteries
  • Monitoring of cab environment so that the engine idles only when necessary, reducing fuel costs 
  • Engine speed slowly increases on start-up and slowly decreases before shutdown to minimize driver discomfort

ICON Parts Base Warranty:

2 years, 250,000 miles, 402,338 km or 6,250 hours, whichever comes first

What is Covered?

  • Labor
  • Parts-including all  ICON parts and ICON harnesses

Click here to download Control High Idling Costs With ICON.
ICON Flyer, 3606293 

Click here to go to the ICON page in QuickServe Online for more details.

 


© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.