Language Map:

english
Technical Specs
Advertised Horsepower280-500 hp 209-370 kW
Peak Torque 1150-1550 lb-ft 1559-2102 N•m
Governed Speed 2100 rpm
Clutch Engagement Torque700 lb-ft 949 N•m
Number of Cylinders6
Oil System Capacity10.2 U.S. gallons38.6 liters
System Weight2,268 lb 1,028 kg
Engine (Dry)2,206 lb1,000 kg
Aftertreatment*62 lb28 kg

*Increase over today's muffler


© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.