| | Miles Kilometers | Hours | Months | | Oil and Filter | 20,000 mi 32,000 km | 500 | 6 | | Primary Fuel Filter | 20,000 mi 32,000 km | 500 | 6 | | Secondary Fuel Filter | 40,000 mi 64,000 km | 1,000 | 12 | | Coolant Filter | None* | None* | None* | | Overhead Adjustment | 150,000 mi 241,500 km | 5,000 | 48 | | Coalescing Filter | 80,000 mi 128,000km | 2000 hrs | 24 | | Particulate Filter Cleaning** | 200,000-400,000 mi (320,000-640,000 km) |
*If engine is equipped with an optional coolant filter, it will need to be replaced on the same intervals as the oil filter. **Intervals using CJ-4 oil The Cummins Particulate Filter is designed to last the life of your engine. Regeneration is fully automated and controlled by the ECM. See owner's manual for specific requirements.
|