Language Map:

english
Technical Specs
Advertised Horsepower 240-330 hp 179-246 kW
Peak Torque 660-1000 lb-ft 895-1356 N•m
Governed Speed 2200 rpm - 2400 rpm
Clutch Engagement Torque 500 lb-ft 678 N•m
Number of Cylinders 6
Oil System Capacity 6.3 U.S. gallons 23.8 liters
System Weight 1,680 lb 762 kg
Engine (Dry) 1,630 lb 739 kg
Aftertreatment* 50 lb 23 kg
*Increase over standard muffler

© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.