Language Map:

english
Technical Specs
Advertised Horsepower200-325 hp149-243 kW
Peak Torque520-750 lb-ft705-1117 N•m
Governed Speed 2600 rpm
Clutch Engagement Torque 400 lb-ft542 N•m
Number of Cylinders 6
Oil System Capacity 4 U.S. gallons15.1 liters
System Weight 1,190 lb540 kg
Engine (Dry)1,150 lb522 kg
Aftertreatment*40 lb18 kg

*Increase over today's muffler


© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.