Language Map:

english
ISB EPA-07 Overview
 

The ISB For 2007 runs cleaner, delivers better performance and maintains fuel economy comparable to EPA '02 compliant and certified engines. Plus, with the VGT Brake as standard equipment, it even stops better. How did we make so many improvements and still meet stringent emissions controls? With a totally integrated system that includes our proven cooled-EGR subsystem, a High Pressure Common Rail fuel injection system, our patented VG Turbo, Cummins Particulate Filter and a crankcase ventilation system.

And these are just a starting list of some of the features. The ISB offers a choice of truck engines from 200 hp to 325 hp and a maximum 750 lb-ft of peak torque. These engines have the highest power-to-weight ratio in their class.

 
  • Displacement Increased to 6.7 Liters - 13% increase in displacement (from 5.9 to 6.7 liters) for increased power, performance and productivity.
  • Lowest Cost of Ownership - Low maintenance, high mpg, proven reliability and durability add up to superior lifetime value.
  • Low Noise Levels - Maintains industry leadership for quietest operation for increased driver comfort and safety.
  • Enhanced High Pressure Common Rail Fuel System - Delivers optimum balance of performance, emissions control and fuel economy across the entire operating range.
  • Full-Authority Electronic Controls - Higher microprocessor capacity and speed for optimum control of the engine and aftertreatment.
  • Cooled Exhaust Gas Recirculation - Lowers combustion temperatures for reduced emissions and optimized mpg.
  • Variable Geometry Turbocharger - Enhanced response and control with electric actuation for an infinite adjustment, providing exact boost across the operating range. Sliding-nozzle design increases reliability, durability.
  • Cummins Particulate Filter - Fully integrated for uncompromising performance, reliability. Reduces particulate matter 90%.
  • Crankcase Ventilation System - Fleetguard® Enviroguard™ coalescing filter only needs replacement every 3rd to 4th oil change.
  • Low Maintenance - Long oil change intervals maintained. Cummins Particulate Filter will go 200,000-400,000 miles (320,000-640,000 km) in a typical duty cycle in most vehicles before it needs cleaning.

© 2003-2009 Cummins Inc, Box 3005, Columbus, IN 47202-3005 U.S.A.